How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | O: | 2.94 in |
| T: | 1 | I: | 3.24 in |
| BD: | 3.88 | TAP Depth: | 0.63 in |
| B: | 4.5 | A: | 2.56 |
| AK: | 3 | J: | 3.75 in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| LQ: | 4.09 in | C: | 5.44 in |
| AJ: | 3.75 | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in | N: | 4.75 |
| BF: | 0.28 | G: | 0.94 |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 48 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.317 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.31 | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/8 x 1/16 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.5 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Assembly: | UF-1 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 442 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Housing Material: | Cast Iron |

