How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 4.5 |
| O: | 2.94 in | H-Tap size: | 5/16 - 18 in |
| I: | 3.24 in | N: | 4.75 |
| G: | 0.94 | AJ: | 5.88 |
| AK: | 4.5 | LQ: | 4.09 in |
| BD: | 5.88 | T: | 1 |
| Center Distance (in): | 1.75 in | F: | 1.88 |
| J: | 3.75 in | C: | 5.44 in |
| K: | 1.88 in | D: | 2.06 |
| A: | 2.56 | BF: | 0.41 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series | Output RPM: | 175 |
| Assembly: | UF-1 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.37 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.31 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

