How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| H-Tap size: | 5/16 - 18 in | AK: | 4.5 |
| N: | 4.75 | K: | 1.88 in |
| T: | 1 | D: | 2.06 |
| C: | 5.44 in | LQ: | 4.09 in |
| Center Distance (in): | 1.75 in | G: | 0.94 |
| A: | 2.56 | O: | 2.94 in |
| BD: | 5.88 | J: | 3.75 in |
| I: | 3.24 in | B: | 4.5 |
| TAP Depth: | 0.63 in | F: | 1.88 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.31 | Product Type: | Right Angle |
| Assembly: | UF-1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Series: | OE Series | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.37 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Product Line: | OE Series | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

