How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | BF: | 0.41 |
| F: | 1.88 | J: | 3.75 in |
| O: | 2.94 in | K: | 1.88 in |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| BD: | 5.88 | G: | 0.94 |
| T: | 1 | TAP Depth: | 0.63 in |
| LQ: | 4.09 in | BE: | 0.38 in |
| I: | 3.24 in | C: | 5.44 in |
| B: | 4.5 | AJ: | 5.88 |
| N: | 4.75 | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Output Diameter (in): | 1 in | Product Line: | OE Series |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.31 |
| Input Style: | C-Face Quill | Assembly: | UF-1 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.141 |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

