How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.94 in | K: | 1.88 in |
| A: | 2.56 | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | AK: | 4.5 |
| TAP Depth: | 0.63 in | BE: | 0.38 in |
| B: | 4.5 | LQ: | 4.09 in |
| G: | 0.94 | BD: | 5.88 |
| BF: | 0.41 | F: | 1.88 |
| N: | 4.75 | D: | 2.06 |
| Center Distance (in): | 1.75 in | J: | 3.75 in |
| T: | 1 | I: | 3.24 in |
| C: | 5.44 in |
Technical Specifications
| Series: | OE Series | Ratio: | 100:1 |
| Assembly: | UF-1 | Series Code: | OE |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.141 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.31 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

