How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | O: | 2.94 in |
| C: | 5.44 in | N: | 4.75 |
| BD: | 5.88 | AJ: | 5.88 |
| F: | 1.88 | K: | 1.88 in |
| AK: | 4.5 | TAP Depth: | 0.63 in |
| BE: | 0.38 in | J: | 3.75 in |
| D: | 2.06 | H-Tap size: | 5/16 - 18 in |
| T: | 1 | LQ: | 4.09 in |
| BF: | 0.41 | A: | 2.56 |
| I: | 3.24 in | B: | 4.5 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Assembly: | UF-1 | Input HP @ 1750 RPM: | 0.141 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 56 | Output Diameter (in): | 1 in |
| Series Code: | OE | Output Key: | 1/4 X 2.31 |
| Housing Material: | Cast Iron | Series: | OE Series |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Product Line: | OE Series | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

