How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | BE: | 0.38 in |
| D: | 2.06 | TAP Depth: | 0.63 in |
| G: | 0.94 | J: | 3.75 in |
| AK: | 4.5 | O: | 2.94 in |
| F: | 1.88 | LQ: | 4.09 in |
| A: | 2.56 | BD: | 5.88 |
| I: | 3.24 in | BF: | 0.41 |
| AJ: | 5.88 | T: | 1 |
| N: | 4.75 | C: | 5.44 in |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 117 |
| Assembly: | UF-1 | Product Line: | OE Series |
| Center Distance (in): | 1.75 | Series: | OE Series |
| Output Key: | 1/4 X 2.31 | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

