How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 5.44 in |
| BD: | 5.88 | T: | 1 |
| I: | 3.24 in | J: | 3.75 in |
| F: | 1.88 | O: | 2.94 in |
| B: | 4.5 | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in | G: | 0.94 |
| BE: | 0.38 in | D: | 2.06 |
| LQ: | 4.09 in | TAP Depth: | 0.63 in |
| N: | 4.75 | A: | 2.56 |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Assembly: | UF-1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 2.31 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 1.03 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

