How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | O: | 2.94 in |
| N: | 4.75 | T: | 1 |
| D: | 2.06 | C: | 5.44 in |
| B: | 4.5 | A: | 2.56 |
| AK: | 4.5 | LQ: | 4.09 in |
| G: | 0.94 | BF: | 0.41 |
| F: | 1.88 | AJ: | 5.88 |
| BE: | 0.38 in | H-Tap size: | 5/16 - 18 in |
| J: | 3.75 in | TAP Depth: | 0.63 in |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| I: | 3.24 in |
Technical Specifications
| Center Distance (in): | 1.75 | Product Line: | OE Series |
| Output RPM: | 70 | Series: | OE Series |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Assembly: | UF-1 | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.31 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.665 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

