How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | K: | 1.88 in |
| C: | 5.44 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.56 | AJ: | 5.88 |
| T: | 1 | J: | 3.75 in |
| I: | 3.24 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | N: | 4.75 |
| G: | 0.94 | LQ: | 4.09 in |
| AK: | 4.5 | D: | 2.06 |
| B: | 4.5 | F: | 1.88 |
| TAP Depth: | 0.63 in | O: | 2.94 in |
| BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series |
| Output Diameter (in): | 1 in | Assembly: | UF-1 |
| Output Key: | 1/4 X 2.31 | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.665 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 483 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Shaft: | Solid Shaft |

