How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | J: | 3.75 in |
| T: | 1 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | O: | 2.94 in |
| LQ: | 4.09 in | G: | 0.94 |
| C: | 5.44 in | BD: | 5.88 |
| N: | 4.75 | B: | 4.5 |
| A: | 2.56 | AK: | 4.5 |
| K: | 1.88 in | I: | 3.24 in |
| H-Tap size: | 5/16 - 18 in | D: | 2.06 |
| TAP Depth: | 0.63 in | F: | 1.88 |
| AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Product Line: | OE Series |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input HP @ 1750 RPM: | 0.597 |
| No. of Gear Reductions: | Single | Assembly: | UF-1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.31 | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

