How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | T: | 1 |
| AJ: | 5.88 | LQ: | 4.09 in |
| K: | 1.88 in | BF: | 0.41 |
| AK: | 4.5 | B: | 4.5 |
| O: | 2.94 in | N: | 4.75 |
| G: | 0.94 | C: | 5.44 in |
| TAP Depth: | 0.63 in | J: | 3.75 in |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| F: | 1.88 | BE: | 0.38 in |
| H-Tap size: | 5/16 - 18 in | BD: | 5.88 |
| A: | 2.56 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Assembly: | UF-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.31 |
| Series: | OE Series | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.469 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

