How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | LQ: | 4.09 in |
| I: | 3.24 in | B: | 4.5 |
| H-Tap size: | 5/16 - 18 in | O: | 2.94 in |
| D: | 2.06 | C: | 5.44 in |
| F: | 1.88 | TAP Depth: | 0.63 in |
| AK: | 4.5 | A: | 2.56 |
| T: | 1 | G: | 0.94 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | K: | 1.88 in |
| J: | 3.75 in | BF: | 0.41 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Ratio: | 40:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Assembly: | UF-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.31 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Product Line: | OE Series | Center Distance (in): | 1.75 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 0.469 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

