How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | O: | 2.94 in |
| LQ: | 4.09 in | T: | 1 |
| F: | 1.88 | D: | 2.06 |
| BE: | 0.38 in | B: | 4.5 |
| BD: | 5.88 | A: | 2.56 |
| K: | 1.88 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | J: | 3.75 in |
| C: | 5.44 in | G: | 0.94 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 350 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Input HP @ 1750 RPM: | 1.7 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.31 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Ratio: | 5:1 | Assembly: | UF-1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

