How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | T: | 1 |
| BD: | 5.88 | G: | 0.94 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| K: | 1.88 in | AK: | 4.5 |
| J: | 3.75 in | LQ: | 4.09 in |
| C: | 5.44 in | N: | 4.75 |
| I: | 3.24 in | F: | 1.88 |
| O: | 2.94 in | TAP Depth: | 0.63 in |
| A: | 2.56 | D: | 2.06 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.31 | Center Distance (in): | 1.75 |
| Output Shaft: | Solid Shaft | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| Product Type: | Right Angle | Series: | OE Series |
| Input HP @ 1750 RPM: | 0.377 | Output RPM: | 35 |
| Assembly: | UF-1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

