How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | I: | 3.24 in |
| N: | 4.75 | BF: | 0.41 |
| AJ: | 5.88 | B: | 4.5 |
| O: | 2.94 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| LQ: | 4.09 in | T: | 1 |
| F: | 1.88 | K: | 1.88 in |
| D: | 2.06 | BE: | 0.38 in |
| J: | 3.75 in | BD: | 5.88 |
| A: | 2.56 | TAP Depth: | 0.63 in |
| C: | 5.44 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series |
| Gear Type: | Worm | Output Key: | 1/4 X 2.31 |
| Reducer: | Worm - Right Angle | Assembly: | UF-1 |
| Input HP @ 1750 RPM: | 1.67 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Motor Frame Size: | 56 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

