How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | F: | 1.88 |
| BD: | 5.88 | I: | 3.24 in |
| K: | 1.88 in | Center Distance (in): | 1.75 in |
| O: | 2.94 in | J: | 3.75 in |
| TAP Depth: | 0.63 in | D: | 2.06 |
| C: | 5.44 in | G: | 0.94 |
| BE: | 0.38 in | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | B: | 4.5 |
| N: | 4.75 | T: | 1 |
| BF: | 0.41 | A: | 2.56 |
| AJ: | 5.88 |
Technical Specifications
| Assembly: | UF-1 | Input HP @ 1750 RPM: | 1.67 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 233 |
| Series: | OE Series | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.31 |
| Product Line: | OE Series | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Motor Frame Size: | 56 | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

