How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| O: | 2.94 in | Center Distance (in): | 1.75 in |
| BD: | 5.88 | F: | 1.88 |
| LQ: | 4.09 in | TAP Depth: | 0.63 in |
| A: | 2.56 | T: | 1 |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in | J: | 3.75 in |
| N: | 4.75 | C: | 5.44 in |
| B: | 4.5 | BE: | 0.38 in |
| D: | 2.06 | G: | 0.94 |
| I: | 3.24 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.67 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Output RPM: | 233 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Ratio: | 7.5:1 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.31 |
| Series: | OE Series | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Assembly: | UF-1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

