How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.63 in | LQ: | 4.09 in |
| A: | 2.56 | BF: | 0.41 |
| C: | 5.44 in | G: | 0.94 |
| BD: | 5.88 | D: | 2.06 |
| AJ: | 5.88 | F: | 1.88 |
| O: | 2.94 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 1 |
| I: | 3.24 in | K: | 1.88 in |
| B: | 4.5 | Center Distance (in): | 1.75 in |
| J: | 3.75 in |
Technical Specifications
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.31 |
| Assembly: | UF-1 | Input Bore (C Face): | 0.625 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Center Distance (in): | 1.75 | Series: | OE Series |
| Input HP @ 1750 RPM: | 0.208 | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

