How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | N: | 4.75 |
| D: | 2.06 | AJ: | 5.88 |
| O: | 2.94 in | TAP Depth: | 0.63 in |
| BE: | 0.38 in | C: | 5.44 in |
| BF: | 0.41 | AK: | 4.5 |
| J: | 3.75 in | B: | 4.5 |
| A: | 2.56 | G: | 0.94 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| T: | 1 | LQ: | 4.09 in |
| F: | 1.88 | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in |
Technical Specifications
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Series: | OE Series |
| Assembly: | UF-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.208 | Gear Type: | Worm |
| Motor Frame Size: | 56 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.31 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

