How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.75 in | LQ: | 4.09 in |
| AK: | 4.5 | G: | 0.94 |
| C: | 5.44 in | AJ: | 5.88 |
| A: | 2.56 | TAP Depth: | 0.63 in |
| F: | 1.88 | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | T: | 1 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| I: | 3.24 in | D: | 2.06 |
| N: | 4.75 | O: | 2.94 in |
| B: | 4.5 | K: | 1.88 in |
| BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Key: | 1/4 X 2.31 | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | UF-1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Line: | OE Series | Motor Frame Size: | 56 |
| Output Shaft: | Solid Shaft | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.208 |
| Output RPM: | 21.9 | Output Diameter (in): | 1 in |
| Series: | OE Series | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 356 in/lbs |

