How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | K: | 1.88 in |
| O: | 2.94 in | N: | 4.75 |
| TAP Depth: | 0.63 in | G: | 0.94 |
| AJ: | 5.88 | C: | 5.44 in |
| B: | 4.5 | D: | 2.06 |
| LQ: | 4.09 in | AK: | 4.5 |
| J: | 3.75 in | I: | 3.24 in |
| BF: | 0.41 | O*: | 2.73 in |
| BE: | 0.38 in | A: | 2.56 |
| Center Distance (in): | 1.75 in | F: | 1.88 |
| BD: | 5.88 | T: | 1 |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output RPM: | 175 | Series Code: | OE |
| Product Line: | OE Series | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.37 |
| Output Key: | 1/4 X 2.31 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | UF-2 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

