How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | J: | 3.75 in |
| C: | 5.44 in | BE: | 0.38 in |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| BF: | 0.41 | K: | 1.88 in |
| BD: | 5.88 | A: | 2.56 |
| G: | 0.94 | O*: | 2.73 in |
| Center Distance (in): | 1.75 in | T: | 1 |
| LQ: | 4.09 in | O: | 2.94 in |
| I: | 3.24 in | B: | 4.5 |
| TAP Depth: | 0.63 in | D: | 2.06 |
| N: | 4.75 | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series | Input Bore (C Face): | 0.875 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.37 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.31 |
| Motor Frame Size: | 140 | Assembly: | UF-2 |
| Center Distance (in): | 1.75 | Series: | OE Series |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

