How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | T: | 1 |
| TAP Depth: | 0.63 in | K: | 1.88 in |
| BE: | 0.38 in | G: | 0.94 |
| O*: | 2.73 in | Center Distance (in): | 1.75 in |
| B: | 4.5 | A: | 2.56 |
| O: | 2.94 in | BF: | 0.41 |
| I: | 3.24 in | BD: | 5.88 |
| AK: | 4.5 | J: | 3.75 in |
| LQ: | 4.09 in | AJ: | 5.88 |
| C: | 5.44 in | N: | 4.75 |
| D: | 2.06 | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Output Key: | 1/4 X 2.31 | Motor Frame Size: | 140 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | UF-2 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.37 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

