How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | O*: | 2.73 in |
| AK: | 4.5 | I: | 3.24 in |
| J: | 3.75 in | TAP Depth: | 0.63 in |
| BD: | 5.88 | T: | 1 |
| K: | 1.88 in | C: | 5.44 in |
| A: | 2.56 | BF: | 0.41 |
| LQ: | 4.09 in | N: | 4.75 |
| B: | 4.5 | BE: | 0.38 in |
| H-Tap size: | 5/16 - 18 in | O: | 2.94 in |
| F: | 1.88 | G: | 0.94 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Diameter (in): | 1 in |
| Assembly: | UF-2 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Series: | OE Series |
| Output Key: | 1/4 X 2.31 | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.03 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

