How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | A: | 2.56 |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| BD: | 5.88 | J: | 3.75 in |
| N: | 4.75 | BF: | 0.41 |
| O: | 2.94 in | BE: | 0.38 in |
| C: | 5.44 in | TAP Depth: | 0.63 in |
| B: | 4.5 | I: | 3.24 in |
| F: | 1.88 | AJ: | 5.88 |
| O*: | 2.73 in | D: | 2.06 |
| T: | 1 | K: | 1.88 in |
| LQ: | 4.09 in | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.31 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140 |
| Series Code: | OE | Ratio: | 20:1 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Product Type: | Right Angle |
| Assembly: | UF-2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.814 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

