How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | B: | 4.5 |
| H-Tap size: | 5/16 - 18 in | LQ: | 4.09 in |
| C: | 5.44 in | O*: | 2.73 in |
| Center Distance (in): | 1.75 in | A: | 2.56 |
| O: | 2.94 in | K: | 1.88 in |
| F: | 1.88 | AK: | 4.5 |
| N: | 4.75 | TAP Depth: | 0.63 in |
| AJ: | 5.88 | BE: | 0.38 in |
| D: | 2.06 | I: | 3.24 in |
| J: | 3.75 in | BD: | 5.88 |
| BF: | 0.41 | T: | 1 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 140 | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Output Key: | 1/4 X 2.31 | Series: | OE Series |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.7 |
| Input RPM: | 1,750 | Assembly: | UF-2 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

