How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | AK: | 3 |
| BE: | 0.38 in | O*: | 2.73 in |
| C: | 5.44 in | H-Tap size: | 5/16 - 18 in |
| N: | 4.75 | K: | 1.88 in |
| D: | 2.06 | A: | 2.56 |
| I: | 3.24 in | T: | 1 |
| F: | 1.88 | Center Distance (in): | 1.75 in |
| BD: | 3.88 | J: | 3.75 in |
| LQ: | 4.09 in | TAP Depth: | 0.63 in |
| B: | 4.5 | O: | 2.94 in |
| AJ: | 3.75 | BF: | 0.28 |
Technical Specifications
| Ratio Range: | 40:1 | Assembly: | UF-2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1 in | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Key: | 1/4 X 2.31 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 48 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.469 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/8 x 1/16 | Input Bore (C Face): | 0.5 |
| Series: | OE Series | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

