How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | BD: | 3.88 |
| T: | 1 | N: | 4.75 |
| LQ: | 4.09 in | O: | 2.94 in |
| AK: | 3 | D: | 2.06 |
| BF: | 0.28 | Center Distance (in): | 1.75 in |
| G: | 0.94 | J: | 3.75 in |
| F: | 1.88 | O*: | 2.73 in |
| K: | 1.88 in | C: | 5.44 in |
| I: | 3.24 in | TAP Depth: | 0.63 in |
| B: | 4.5 | BE: | 0.38 in |
| AJ: | 3.75 | A: | 2.56 |
Technical Specifications
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.31 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 1/8 x 1/16 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.469 |
| Product Type: | Right Angle | Series: | OE Series |
| Input Bore (C Face): | 0.5 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 48 | Assembly: | UF-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

