How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.44 in | A: | 2.56 |
| B: | 4.5 | G: | 0.94 |
| Center Distance (in): | 1.75 in | O*: | 2.73 in |
| AK: | 3 | T: | 1 |
| F: | 1.88 | H-Tap size: | 5/16 - 18 in |
| LQ: | 4.09 in | J: | 3.75 in |
| BF: | 0.28 | O: | 2.94 in |
| TAP Depth: | 0.63 in | I: | 3.24 in |
| BD: | 3.88 | BE: | 0.38 in |
| D: | 2.06 | K: | 1.88 in |
| N: | 4.75 | AJ: | 3.75 |
Technical Specifications
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 1/8 x 1/16 |
| Series: | OE Series | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.317 | Input Bore (C Face): | 0.5 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 48 |
| Output RPM: | 29.2 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Assembly: | UF-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.31 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

