How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | I: | 3.24 in |
| C: | 5.44 in | A: | 2.56 |
| O: | 2.94 in | AK: | 3 |
| K: | 1.88 in | D: | 2.06 |
| BE: | 0.38 in | BD: | 3.88 |
| AJ: | 3.75 | LQ: | 4.09 in |
| B: | 4.5 | BF: | 0.28 |
| J: | 3.75 in | TAP Depth: | 0.63 in |
| G: | 0.94 | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.75 in | O*: | 2.73 in |
| T: | 1 | F: | 1.88 |
Technical Specifications
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.317 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Input Keyway (C Face): | 1/8 x 1/16 |
| Series: | OE Series | Input Bore (C Face): | 0.5 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Center Distance (in): | 1.75 |
| Assembly: | UF-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio Range: | 60:1 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.31 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

