How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.73 in | G: | 0.94 |
| J: | 3.75 in | O: | 2.94 in |
| TAP Depth: | 0.63 in | BE: | 0.38 in |
| AJ: | 3.75 | F: | 1.88 |
| BD: | 3.88 | D: | 2.06 |
| K: | 1.88 in | I: | 3.24 in |
| T: | 1 | LQ: | 4.09 in |
| N: | 4.75 | A: | 2.56 |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| C: | 5.44 in | AK: | 3 |
| B: | 4.5 | BF: | 0.28 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Series Code: | OE | Motor Frame Size: | 48 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.317 | Input RPM: | 1,750 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 1/8 x 1/16 | Housing Material: | Cast Iron |
| Product Line: | OE Series | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.5 | Output Key: | 1/4 X 2.31 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Assembly: | UF-2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

