How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | AK: | 4.5 |
| F: | 1.88 | BF: | 0.41 |
| TAP Depth: | 0.63 in | A: | 2.56 |
| I: | 3.24 in | B: | 4.5 |
| N: | 4.75 | BD: | 5.88 |
| Center Distance (in): | 1.75 in | T: | 1 |
| G: | 0.94 | AJ: | 5.88 |
| O: | 2.94 in | K: | 1.88 in |
| J: | 3.75 in | C: | 5.44 in |
| H-Tap size: | 5/16 - 18 in | D: | 2.06 |
| BE: | 0.38 in | O*: | 2.73 in |
Technical Specifications
| Center Distance (in): | 1.75 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 1.37 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 175 |
| Motor Frame Size: | 56 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Input Bore (C Face): | 0.625 |
| Assembly: | UF-2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Product Line: | OE Series |
| Output Key: | 1/4 X 2.31 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

