How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | A: | 2.56 |
| O*: | 2.73 in | T: | 1 |
| N: | 4.75 | O: | 2.94 in |
| TAP Depth: | 0.63 in | BD: | 5.88 |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| F: | 1.88 | J: | 3.75 in |
| BE: | 0.38 in | LQ: | 4.09 in |
| B: | 4.5 | AJ: | 5.88 |
| I: | 3.24 in | K: | 1.88 in |
| C: | 5.44 in | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | G: | 0.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Output Key: | 1/4 X 2.31 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Assembly: | UF-2 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 1.03 |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

