How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 0.94 |
| AJ: | 5.88 | D: | 2.06 |
| K: | 1.88 in | A: | 2.56 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| O: | 2.94 in | J: | 3.75 in |
| F: | 1.88 | O*: | 2.73 in |
| N: | 4.75 | BD: | 5.88 |
| T: | 1 | C: | 5.44 in |
| B: | 4.5 | TAP Depth: | 0.63 in |
| I: | 3.24 in | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in | LQ: | 4.09 in |
Technical Specifications
| Assembly: | UF-2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.31 | Series: | OE Series |
| Motor Frame Size: | 56 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Center Distance (in): | 1.75 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.665 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

