How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | O: | 2.94 in |
| O*: | 2.73 in | N: | 4.75 |
| TAP Depth: | 0.63 in | K: | 1.88 in |
| J: | 3.75 in | C: | 5.44 in |
| BF: | 0.41 | D: | 2.06 |
| F: | 1.88 | BD: | 5.88 |
| AJ: | 5.88 | T: | 1 |
| LQ: | 4.09 in | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| B: | 4.5 | G: | 0.94 |
| BE: | 0.38 in | I: | 3.24 in |
Technical Specifications
| Product Line: | OE Series | Center Distance (in): | 1.75 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.665 | Output Key: | 1/4 X 2.31 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Output RPM: | 70 |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | UF-2 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

