How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | N: | 4.75 |
| K: | 1.88 in | B: | 4.5 |
| AJ: | 5.88 | O*: | 2.73 in |
| BE: | 0.38 in | H-Tap size: | 5/16 - 18 in |
| F: | 1.88 | G: | 0.94 |
| LQ: | 4.09 in | TAP Depth: | 0.63 in |
| D: | 2.06 | O: | 2.94 in |
| A: | 2.56 | J: | 3.75 in |
| C: | 5.44 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.597 | Product Type: | Right Angle |
| Ratio: | 30:1 | Product Line: | OE Series |
| Assembly: | UF-2 | Output Key: | 1/4 X 2.31 |
| Output RPM: | 58.3 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

