How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | A: | 2.56 |
| C: | 5.44 in | LQ: | 4.09 in |
| H-Tap size: | 5/16 - 18 in | AJ: | 5.88 |
| G: | 0.94 | N: | 4.75 |
| J: | 3.75 in | BE: | 0.38 in |
| F: | 1.88 | T: | 1 |
| O: | 2.94 in | O*: | 2.73 in |
| AK: | 4.5 | D: | 2.06 |
| TAP Depth: | 0.63 in | I: | 3.24 in |
| B: | 4.5 | BD: | 5.88 |
| K: | 1.88 in | Center Distance (in): | 1.75 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series |
| Assembly: | UF-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.469 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Product Line: | OE Series | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 2.31 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

