How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | LQ: | 4.09 in |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 2.06 | O*: | 2.73 in |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| AK: | 4.5 | F: | 1.88 |
| Center Distance (in): | 1.75 in | J: | 3.75 in |
| A: | 2.56 | B: | 4.5 |
| I: | 3.24 in | O: | 2.94 in |
| BF: | 0.41 | T: | 1 |
| K: | 1.88 in | N: | 4.75 |
| H-Tap size: | 5/16 - 18 in | C: | 5.44 in |
Technical Specifications
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 2 | Series: | OE Series |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.31 |
| Assembly: | UF-2 | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.7 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

