How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | LQ: | 4.09 in |
| T: | 1 | C: | 5.44 in |
| N: | 4.75 | G: | 0.94 |
| AK: | 4.5 | A: | 2.56 |
| H-Tap size: | 5/16 - 18 in | F: | 1.88 |
| B: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | I: | 3.24 in |
| O*: | 2.73 in | J: | 3.75 in |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| D: | 2.06 | O: | 2.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.377 | Series Code: | OE |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.31 |
| Series: | OE Series | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Assembly: | UF-2 |
| Motor Frame Size: | 56 | Output RPM: | 35 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

