How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | B: | 4.5 |
| BD: | 5.88 | A: | 2.56 |
| G: | 0.94 | F: | 1.88 |
| O*: | 2.73 in | O: | 2.94 in |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | K: | 1.88 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| C: | 5.44 in | BE: | 0.38 in |
| N: | 4.75 | LQ: | 4.09 in |
| J: | 3.75 in | T: | 1 |
Technical Specifications
| Output RPM: | 29.2 | Assembly: | UF-2 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Series Code: | OE |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.31 | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 0.317 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Center Distance (in): | 1.75 | Input Style: | C-Face Quill |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

