How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | O*: | 2.73 in |
| BD: | 5.88 | J: | 3.75 in |
| I: | 3.24 in | N: | 4.75 |
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| A: | 2.56 | F: | 1.88 |
| LQ: | 4.09 in | D: | 2.06 |
| TAP Depth: | 0.63 in | C: | 5.44 in |
| B: | 4.5 | BE: | 0.38 in |
| G: | 0.94 | AJ: | 5.88 |
| O: | 2.94 in | T: | 1 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series |
| Series Code: | OE | Output Key: | 1/4 X 2.31 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Assembly: | UF-2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Solid Shaft | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.317 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Ratio: | 60:1 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

