How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | LQ: | 4.09 in |
| D: | 2.06 | K: | 1.88 in |
| TAP Depth: | 0.63 in | F: | 1.88 |
| J: | 3.75 in | N: | 4.75 |
| T: | 1 | O: | 2.94 in |
| B: | 4.5 | BE: | 0.38 in |
| A: | 2.56 | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | O*: | 2.73 in |
| C: | 5.44 in | BD: | 5.88 |
| AK: | 4.5 | I: | 3.24 in |
Technical Specifications
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Output Shaft: | Solid Shaft |
| Output RPM: | 233 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 1.67 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/4 X 2.31 |
| Assembly: | UF-2 | Product Line: | OE Series |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

