How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.44 in | I: | 3.24 in |
| N: | 4.75 | O*: | 2.73 in |
| AJ: | 5.88 | BD: | 5.88 |
| O: | 2.94 in | TAP Depth: | 0.63 in |
| AK: | 4.5 | D: | 2.06 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | H-Tap size: | 5/16 - 18 in |
| B: | 4.5 | G: | 0.94 |
| J: | 3.75 in | LQ: | 4.09 in |
| T: | 1 | F: | 1.88 |
| K: | 1.88 in | A: | 2.56 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.31 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.208 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | UF-2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 356 in/lbs |

