How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | I: | 3.24 in |
| N: | 4.75 | A: | 2.56 |
| B: | 4.5 | H-Tap size: | 5/16 - 18 in |
| LQ: | 4.09 in | AJ: | 5.88 |
| K: | 1.88 in | C: | 5.44 in |
| F: | 1.88 | Center Distance (in): | 1.75 in |
| AK: | 4.5 | D: | 2.06 |
| O: | 2.94 in | J: | 3.75 in |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | T: | 1 |
| G: | 0.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.141 | Center Distance (in): | 1.75 |
| Series: | OE Series | Ratio: | 100:1 |
| Output Shaft Direction: | 3 | Series Code: | OE |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | UF-3 | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/4 X 2.31 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

