How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | TAP Depth: | 0.63 in |
| BF: | 0.41 | T: | 1 |
| BD: | 5.88 | I: | 3.24 in |
| C: | 5.44 in | A: | 2.56 |
| H-Tap size: | 5/16 - 18 in | B: | 4.5 |
| AJ: | 5.88 | K: | 1.88 in |
| AK: | 4.5 | G: | 0.94 |
| BE: | 0.38 in | F: | 1.88 |
| J: | 3.75 in | O: | 2.94 in |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
| N: | 4.75 |
Technical Specifications
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 140 | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 3 |
| Assembly: | UF-3 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 2.31 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 0.141 | Output Shaft Assembly Code: | 3 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

