How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | BD: | 5.88 |
| J: | 3.75 in | O: | 2.94 in |
| I: | 3.24 in | TAP Depth: | 0.63 in |
| A: | 2.56 | Center Distance (in): | 1.75 in |
| T: | 1 | LQ: | 4.09 in |
| AK: | 4.5 | D: | 2.06 |
| BF: | 0.41 | K: | 1.88 in |
| H-Tap size: | 5/16 - 18 in | C: | 5.44 in |
| BE: | 0.38 in | G: | 0.94 |
| N: | 4.75 | B: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | UF-3 | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.31 |
| Product Line: | OE Series | Input Bore (C Face): | 0.875 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 3 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 0.469 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

