How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | AK: | 4.5 |
| D: | 2.06 | BF: | 0.41 |
| B: | 4.5 | J: | 3.75 in |
| AJ: | 5.88 | C: | 5.44 in |
| T: | 1 | G: | 0.94 |
| LQ: | 4.09 in | BD: | 5.88 |
| N: | 4.75 | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| I: | 3.24 in | A: | 2.56 |
| O: | 2.94 in | K: | 1.88 in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Ratio Range: | 40:1 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | UF-3 |
| Series: | OE Series | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.31 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.469 | Motor Frame Size: | 140 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1 in |
| Product Line: | OE Series | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

