How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | BF: | 0.41 |
| LQ: | 4.09 in | B: | 4.5 |
| AJ: | 5.88 | A: | 2.56 |
| F: | 1.88 | TAP Depth: | 0.63 in |
| G: | 0.94 | N: | 4.75 |
| BD: | 5.88 | J: | 3.75 in |
| K: | 1.88 in | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in | C: | 5.44 in |
| Center Distance (in): | 1.75 in | T: | 1 |
| AK: | 4.5 | O: | 2.94 in |
| D: | 2.06 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 3 |
| Output Diameter (in): | 1 in | Output RPM: | 350 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.7 | Assembly: | UF-3 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 3 |
| Series: | OE Series | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.31 | Ratio Range: | 5:1 |
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

