How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | J: | 3.75 in |
| B: | 4.5 | I: | 3.24 in |
| C: | 5.44 in | A: | 2.56 |
| TAP Depth: | 0.63 in | BE: | 0.38 in |
| AK: | 4.5 | K: | 1.88 in |
| T: | 1 | LQ: | 4.09 in |
| F: | 1.88 | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| D: | 2.06 | O: | 2.94 in |
| N: | 4.75 | G: | 0.94 |
| BF: | 0.41 |
Technical Specifications
| Assembly: | UF-3 | Product Line: | OE Series |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.377 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 3 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/4 X 2.31 | Output Shaft Direction: | 3 |
| Center Distance (in): | 1.75 | Input Style: | C-Face Quill |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output RPM: | 35 |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

